??
CAD model selection
CD07CR-RX
HELP_VARIABLE
Part No.
CD07CR-RX
Thread
PG 7
D1
2-5 mm
GL
10 mm
H
19 mm
SW
14 mm
Operating Temperature
-20 °C - 130 °C
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
The preview does not represent the part configuration anymore.You have to generate a new preview.